Separating retainer, trunking height 70 mm
Type OKA2 TW 70
Item no. 7402000
EAN 4012195093992



Item no. / Type
7402000 / OKA2 TW 70
Length
2400 mm
Height
56,5 mm
Duct height, min.
70 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Divider for use in the floor trough of the previously prepared OKA-W trunking unit.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Height | 56,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 70 mm |
| Dimension | 2400x15x57 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
1,4662 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4662 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,4662 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Duct height, min.
Item no.
OKA2 TW 70
2400
56,5
70
7402000
OKA2 TW 70
Item no.
7402000
Length
2400
Height
56,5
Duct height, min.
70
