Separating retainer, trunking height 100 mm
Type OKA2 TW 100
Item no. 7401960
EAN 4012195093817



Item no. / Type
7401960 / OKA2 TW 100
Length
2400 mm
Height
86,5 mm
Duct height, min.
100 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
Divider for use in the floor trough of previously prepared OKA-W trunking units.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Height | 86,5 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 100 mm |
| Dimension | 2400x15x87 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
2,2132 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2132 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,2132 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Duct height, min.
Item no.
OKA2 TW 100
2400
86,5
100
7401960
OKA2 TW 100
Item no.
7401960
Length
2400
Height
86,5
Duct height, min.
100
