Trunking unit, blank, height 100−150 mm
Type OKA-W40010050
Item no. 7424444
EAN 4012195244301



Item no. / Type
Length
Width
Duct height, min.
Trunking height, max.
Smallest selling unit: 2.4 m
2.4m
m
Description
Ready-to-mount trunking unit with three blanking lids for cable laying, consisting of the trunking base (floor trough with side and floor covering contact profiles) and trunking lid. Floor trough with holding straps for self-contacting mounting of separating retainers. The scope of delivery contains 6 height-adjustable fixing brackets, 6 screed anchors and lid butt seals (3x for nominal trunking widths of 200 and 300) or height-adjustable lid butt supports: 3x for nominal trunking width 400 and 6x for nominal trunking widths 500 and 600. Trunking lid screwed on for delivery.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 400 mm |
Technical data
| Usable cross-section | 24100 mm² |
|---|---|
| Number of compartments | 3 St. |
| Number of insertable partitions | 2 |
| Covers | 3 |
| Height-adjustment range, min. | 100 mm |
| Height-adjustment range, max. | 150 mm |
| Minimum screed height | 100 |
| Installation opening for on-floor tank | no |
| Seal installation option | yes |
| Decouplable | no |
| Floor plate | yes |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening cover | no |
| Number of planned flush-mount units | 3 |
| With separating retainer | no |
| Cover material thickness | 4 |
| Suitable for expansion joint | no |
| With overhang | yes |
| Number of mounting openings | 0 |
| With connection opening | no |
| Mounting opening | Without |
| ROHS-conformant | yes |
| Duct height, min. | 100 mm |
| Trunking height, max. | 150 mm |
| Dimension | 2400x400x100 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Lock |
| Product series | OKA Series |
Environmental Data
75,6137 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 75,6137 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 75,6137 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7401960
Separating retainer, trunking height 100 mmType
OKA2 TW 100
Smallest selling unit: 2.4 m
2.4m
m

Item no. 7401988
Separating retainer, trunking height 40-150 mmType
OKA2 TW 40
Smallest selling unit: 2.4 m
2.4m
m

Item no. 7401992
Separating retainer, trunking height 50 mmType
OKA2 TW 50
Smallest selling unit: 2.4 m
2.4m
m
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Covers
Duct height, min.
Trunking height, max.
Item no.
OKA-W20010050
2400
200
3
100
150
7424440
OKA-W30010050
2400
300
3
100
150
7424442
OKA-W40010050
2400
400
3
100
150
7424444
OKA-W50010050
2400
500
3
100
150
7424446
OKA-W60010050
2400
600
3
100
150
7424458
Width
OKA-W20010050
Item no.
7424440
Length
2400
Width
200
Covers
3
Duct height, min.
100
Trunking height, max.
150
OKA-W30010050
Item no.
7424442
Length
2400
Width
300
Covers
3
Duct height, min.
100
Trunking height, max.
150
OKA-W40010050
Item no.
7424444
Length
2400
Width
400
Covers
3
Duct height, min.
100
Trunking height, max.
150
OKA-W50010050
Item no.
7424446
Length
2400
Width
500
Covers
3
Duct height, min.
100
Trunking height, max.
150
OKA-W60010050
Item no.
7424458
Length
2400
Width
600
Covers
3
Duct height, min.
100
Trunking height, max.
150




