Separating retainer 45 FS
Type TSG 45 FS
Item no. 6062033
EAN 4012195694489



Item no. / Type
6062033 / TSG 45 FS
Length
3000 mm
Height
45 mm
Colour
zinc
Smallest selling unit: 3 m
3m
m
Description
Separating retainer for separation of cables of different voltages or functions.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Height | 45 mm |
| Dimension L | 3000 mm |
| Dimension H | 45 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening perforation (ETIM) | no |
| Version for | L profile |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 45x2995 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,0298 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0298 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,0298 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
KS KR A2
6062280
Smallest selling unit: 30 piece
30piece
piece
KS GR A2
6062282
Smallest selling unit: 30 piece
30piece
piece
KS KL A2
6062284
Smallest selling unit: 30 piece
30piece
piece
KS MKS SKS FS
6062300
Smallest selling unit: 100 piece
100piece
piece

Item no. 6062280
Clamping piece for separating retainer fastening in RKSM A2Type
KS KR A2
Smallest selling unit: 30 piece
30piece
piece

Item no. 6062282
Clamping piece for separating retainer fasteningType
KS GR A2
Smallest selling unit: 30 piece
30piece
piece

Item no. 6062284
Clamping piece for separating retainer fastening A2Type
KS KL A2
Smallest selling unit: 30 piece
30piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (10)
Declarations (4)
Instructions and Aid (9)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Height
Colour
Item no.
TSG 45 FS
3000
45
zinc
6062033
TSG 45 FS
Item no.
6062033
Length
3000
Height
45
Colour
zinc







