Clamping piece for barrier strips fastening in MKS/SKS FS
Type KS MKS SKS FS
Item no. 6062300
EAN 4012196146352



Item no. / Type
6062300 / KS MKS SKS FS
Smallest selling unit: 100 piece
100piece
piece
Description
Clamping piece for screwless fastening of barrier strips.
Use in cable trays, types MKS, SKS, EKS.
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0576 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0576 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0576 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KS MKS SKS FS
6062300
KS MKS SKS FS
Item no.
6062300


