Clamping piece for separating retainer fastening in RKSM A2
Type KS KR A2
Item no. 6062280
EAN 4012195694618



Item no. / Type
Smallest selling unit: 30 piece
30piece
piece
Description
Clamping piece for screwless fastening of separating retainers in the cable tray types RKSM, MKS and SKS.
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | Clamp fastening |
| ROHS-conformant | yes |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
Environmental Data
0,0303 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0303 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0303 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
KKS 60 4 FT
6062290
KS KR A2
6062280
KKS 60 4 FT
Item no.
6062290
KS KR A2
Item no.
6062280



