Clamping piece for separating retainer fastening
Type KS GR A2
|Item no. 6062282
|EAN 4012195694625



Item no. / Type
6062282 / KS GR A2
Smallest selling unit: 30 piece
30piece
piece
Description
Clamping piece for fastening separating retainer in mesh cable trays.
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| ROHS-conformant | yes |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (10)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
KS GR A2
6062282
KS GR A2
Item no.
6062282





