Clamping piece for separating retainer fastening A2
Type KS KL A2
Item no. 6062284
EAN 4012195694656



Item no. / Type
6062284 / KS KL A2
Smallest selling unit: 30 piece
30piece
piece
Description
Clamping piece for screwless fastening of the separating retainer in cable ladders.
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Fastening type | Clamp fastening |
| ROHS-conformant | yes |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
Environmental Data
0,0267 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0267 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0267 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
KS KL A2
6062284
KS KL A2
Item no.
6062284




