A2 barrier strip connector
Type TSGV A2
Item no. 6067970
EAN 4012195694724



Item no. / Type
6067970 / TSGV A2
Smallest selling unit: 10 piece
10piece
piece
Description
Separating retainer connector for screwless connection of the TSG separating retainer in all side heights.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 20 mm |
| Height | 15 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,5 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Clamp fastening |
| ROHS-conformant | yes |
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
Environmental Data
0,0568 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0568 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0568 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (9)
Declarations (4)
Instructions and Aid (5)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
TSGV A2
6067970
TSGV A2
Item no.
6067970



