Separating retainer 45 A4

Type TSG 45 A4
Item no. 6062028
EAN 4012195694472
Item no. / Type
6062028 / TSG 45 A4
Length
3000 mm
Height
45 mm
Colour
stainless steel

Smallest selling unit: 3 m

m

Description

Separating retainer for the separation of cables of different voltages or functions.


  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)

Technical data

Dimensions

Length3000 mm
Height45 mm
Dimension L3000 mm
Dimension H45 mm

Technical data

Maintain electrical functionsno
Rustproof steel, pickledno
Plate thickness0,75 mm
Suitable for mesh cable trayyes
Suitable for cable ladderyes
Suitable for cable trayyes
Fastening perforation (ETIM)no
Version forL profile
Fastening typeScrew-on
ROHS-conformantyes
Dimension45x2995
SurfaceBright, treated
MaterialStainless steel 1.4571
Colourstainless steel

Environmental Data

2,437 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate2,437 kg CO2e / 1 Meter
CO₂ Footprint (GWP)2,437 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitMetres
Declared Unit Quantity1

Accessories

Mounting accessories
Type
KS KR A2

Smallest selling unit: 30 piece

piece

Type
KS GR A2

Smallest selling unit: 30 piece

piece

Type
KS KL A2

Smallest selling unit: 30 piece

piece

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (6)
Product images (2)
3D data downloads (2)
Tender specifications (1)

Variants

TSG 45 A4
Item no.
6062028
Length
3000
Height
45
Colour
stainless steel