Flat-head screw for wind protection plate
Type FKS M6x25 A2
|Item no. 5901880
|EAN 4012197376437



Item no. / Type
5901880 / FKS M6x25 A2
Smallest selling unit: 100 piece
100piece
piece
Description
Flat-head screw with hexalobular internal to fasten wind protection plates to the STL 15 long support of the photovoltaic mounting systems for flat roofs. Matching Torx 30 key.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 6 mm |
| Dimension d min. | 12 mm |
| Dimension d max. | 12 mm |
Technical data
| Thread | M6 |
|---|---|
| Head shape | Flat head |
| Screw system | Torx |
| Resistance grade | A2-70 |
| Dimension | M6x25 |
| Thread length | 25 mm |
| Surface | Bright, treated |
| Material | Stainless steel |
| Colour | stainless steel |
Environmental Data
0,0334 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0334 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0334 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
FKS M6x25 A2
5901880
FKS M6x25 A2
Item no.
5901880

