OBO BlackLine – stylish electrical installations in black
Elegant design meets proven quality: Discover the BlackLine products for modern commercial and residential construction.
Discover true variety – OBO junction boxes at a glance
The entire range of junction boxes at a glance.
Small or large, classic or modern, for standard or special applications – OBO can offer a large range of many different types of junction box for every installation requirement in the different areas of application.
The everyday heroes: Junction boxes of the A series
The A series family is one of our well-known classic brands. Made of halogen-free thermoplastic, they offer a simple solution for simple applications. The elastic material is particularly easy to use and, thanks to the external fastening and clamshell, the boxes are mounted quickly and simply. The supplied cutting tool also allows proper opening of the cable entries.
The practical sizes in 3 colours are matched to the applications: The smallest of the family, the A6, is even at home in inspection lamps and roller blind boxes. Its big brother can be found in lofts and basement workshops – a real everyday hero.

The T series – the all-rounders amongst the junction boxes
If you want a little more: The junction boxes, made from high-quality materials with appropriate wall thicknesses, are particularly stable and thus perfectly equipped to handle greater loads. Thanks to the UV-stabilised plastic and the IP66 protection rating, they can withstand weather conditions in both indoor and sheltered outdoor areas.
T series junction boxes are characterised by their intelligent construction and practical details, because they are as versatile as the requirements placed on them. No matter whether you need flexible wiring compartments of different shapes and sizes, the colour-coded circuits, checking of electrical components or use in the maintenance of electrical function – our all-rounders always offer the right solution.

Maintenance of electrical function in case of fire: With the junction boxes of the FireBox series
One special variant from the T series: With the FireBox series junction boxes, the OBO product portfolio offers junction boxes tested for maintenance of electrical function in the event of fire.
The different versions of the FireBox make it possible to connect and branch safety cables quickly and simply. Thus, in cases of fire, key electrical functions can be maintained for up to 90 minutes.

The X series – the extreme athlete amongst the waterproof distributor sockets
Professionals are at work here: The distributor sockets are high quality and robust. With its impact resistance of IK09, the X series can withstand the strongest mechanical loads. Our extreme athletes are extremely dust-proof, UV-resistant and stand out through their water-tightness. This makes the junction boxes of the X series the right choice for tricky industrial applications and extreme weather conditions – the ideal junction boxes for outdoor areas.
The well-thought-out and functional design of the junction boxes gives the X series a particularly high wiring compartment and offers a wide range of mounting options for installations in any environment.

The waterproof junction boxes of the MX series – as special as your applications
The aluminium empty housings for the junction boxes of the MX series were designed for use under the toughest conditions. Their metal housing can resist both extremely high and low temperatures as well as major differences in temperature. High impact loads in an industrial surrounding, vandalism or rock falls are not able to harm the housing.
With an IP66 protection class, the junction boxes of the MX series are also optimally protected against the intrusion of water and dust.

All the distributor sockets at a glance
With just one click, discover the whole range of the OBO junction boxes in our product video.
You might also find this interesting

Halogen-free OBO products
A safe choice: Halogen-free products from the OBO portfolio reduce the proportion of toxic smoke gases in the event of fire and do not develop any corrosive substances. Find out more.

Green packaging – sustainable packaging solutions for the OBO T series
One more step towards a more sustainable future: For the packaging of our junction boxes from the T series, we at OBO now rely on sustainable packaging solutions.

AZ Delta hospital, Belgium
OBO delivered a number of products for the new AZ Delta hospital, meaning that mesh cable trays, cable trays, service outlets and T60 junction boxes can be found at various locations within the new hospital campus.