Device installation trunking, Signa Style, trunking width 130, trunking height 70
Type BRA 70130 EL
Item no. 6133261
EAN 4012196735297





Item no. / Type
6133261 / BRA 70130 EL
Length
2000 mm
Smallest selling unit: 2 m
2m
m
Description
Device installation trunking with base perforation for direct wall mounting or mounting on panels. Other RAL colours can be supplied on request. The visible surfaces of the painted device installation trunking are laminated.
Note:
For anodised device installation trunking and fittings made from aluminium, slight colour differences caused by permitted scatter due to the material and process conditions cannot be avoided (according to DIN 17 611). Alternatively, we recommend powder coating in the colour RAL 9006 (white aluminium).
Note:
For anodised device installation trunking and fittings made from aluminium, slight colour differences caused by permitted scatter due to the material and process conditions cannot be avoided (according to DIN 17 611). Alternatively, we recommend powder coating in the colour RAL 9006 (white aluminium).
The cover must be ordered separately.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 130 mm |
| Height | 70 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 7350 mm² |
| Halogen-free | yes |
| Number of insertable partitions | 1 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Protection rating | IP30 |
| Symmetrical | no |
| Rectangular shape | yes |
| Number of covers | 1 |
| Rear panel version (inner side) | Continuous DIN rail |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| Cover supplied | no |
| ROHS-conformant | yes |
| Base perforation | With base perforation |
| Cover width | 79 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 70x130x2000 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | Signa Style |
Accessories
System accessories
Article
Type
Item no.
Amount
BRK GD 2CEE gr
6133579
Smallest selling unit: 4 piece
4piece
piece

Item no. 6133577
Accessory mounting box BRK GD, singleType
BRK GD gr
Smallest selling unit: 10 piece
10piece
piece

Item no. 6133579
Accessory mounting box BRK GD2CEE, doubleType
BRK GD 2CEE gr
Smallest selling unit: 4 piece
4piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (4)
Tender specifications (1)
Variants
Type
Length
Item no.
BRA 70130 EL
2000
6133261
BRA 70130 EL
Item no.
6133261
Length
2000





