End piece BRA ES 70130
Type BRA ES70130 EL
Item no. 6133292
EAN 4012196735730



Item no. / Type
6133292 / BRA ES70130 EL
Colour
aluminium
Smallest selling unit: 1 piece
1piece
piece
Description
End piece as a fitting for the Signa Style device installation trunking.
For a clean end to the trunking system. For attaching to the trunking ends.
Technical data
Dimensions
| Length | 37 mm |
|---|---|
| Width | 130 mm |
| Height | 70 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Cut lamination | no |
| Protection rating | IP30 |
| Protection rating IK code | IK07. |
| for duct width | 130 mm |
| for trunking height | 70 mm |
| Version for | Universal |
| Fastening type | Lockable |
| Suitable for | Left/right |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 70x130x37 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | Signa Style |
Environmental Data
1,8754 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8754 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8754 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
BRA ES70130 EL
aluminium
6133292
BRA ES70130 EL
Item no.
6133292
Colour
aluminium

