Partition BRA TW, steel
Type BRA TW Stahl
Item no. 6133178
EAN 4012196725694



Item no. / Type
6133178 / BRA TW Stahl
Length
1000 mm
Suitable for duct depth
70
Smallest selling unit: 30 m
30m
m
Description
Separating retainer for the Signa Style device installation trunking. For dividing the trunking system into 2 equally sized chambers.
To be snapped on the hat rail in the trunking base.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 38 mm |
| Height | 44 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Suitable for duct depth | 70 |
| Protection rating | IP30 |
| Protection rating IK code | IK07. |
| Fastening type | Lockable |
| Version for | Single |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 38x44x1000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | Signa Style |
Environmental Data
1,7266 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7266 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,7266 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Suitable for duct depth
Item no.
BRA TW Stahl
1000
70
6133178
BRA TW Stahl
Item no.
6133178
Length
1000
Suitable for duct depth
70
