Cover BRA OT 80
Type BRA OT 80 EL
Item no. 6133267
EAN 4012196735327




Item no. / Type
6133267 / BRA OT 80 EL
Length
2000 mm
Colour
aluminium
Smallest selling unit: 2 m
2m
m
Description
Cover for closing the Signa Style device installation trunking.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 79 mm |
| Height | 14 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| Version for | Smooth |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 14x80x2000 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | Signa Style |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
BRA OT 80 EL
2000
aluminium
6133267
BRA OT 80 EL
Item no.
6133267
Length
2000
Colour
aluminium

