Accessory mounting box BRK GD, single
Type BRK GD gr
Item no. 6133577
EAN 4012196716753



Item no. / Type
6133577 / BRK GD gr
Number of units
1
Accessory mounting type
Bolts
Smallest selling unit: 10 piece
10piece
piece
Description
Single Signa accessory mounting box for the connection of power and data technology in the trunking systems Signa Base/Signa Style. Easy refitting to data socket.
Toolless mounting through a fastening lock and time-saving cable connection.
Technical data
Dimensions
| Length | 71 mm |
|---|---|
| Width | 68 mm |
| Height | 66 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Strain relief option | yes |
| With connection compartment | yes |
| Fastening track | Other |
| Box mounting type | Rear wall |
| Accessory mounting type | Bolts |
| ROHS-conformant | yes |
| Device type | With support ring/support clamp |
| Version for | Closed |
| Dimension | 66x68x71 |
| Material | Polyamide |
| Colour | blue grey; RAL 7031 |
Environmental Data
0,3173 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3173 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3173 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Accessory mounting type
Item no.
BRK GD gr
1
Bolts
6133577
BRK GD gr
Item no.
6133577
Number of units
1
Accessory mounting type
Bolts

