Coupling pin
Type BRA KS
Item no. 6133621
EAN 4012196736560



Item no. / Type
6133621 / BRA KS
Smallest selling unit: 100 piece
100piece
piece
Description
Coupling pins for direct connection of trunking bases. Suitable for the trunking systems Signa Style, Compact Data and Profila Data.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 5 mm |
| Height | 5 mm |
Technical data
| Diameter | 6 mm |
|---|---|
| Protection rating | IP30 |
| Protection rating IK code | IK07. |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 5x50 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | Signa Style |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BRA KS
6133621
BRA KS
Item no.
6133621

