Contact strip for 1801 VDE
Type 1801 KL2
Item no. 5015804
EAN 4012195378976



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
• 10 x 10 mm made of nickel-plated brass
• 1801 KL1: 14 subunits
• 1801 KL2: 28 subunits
• 1801 KL3: 42 subunits
• 1801 KL1: 14 subunits
• 1801 KL2: 28 subunits
• 1801 KL3: 42 subunits
Technical data
Dimensions
| Length | 430 mm |
|---|---|
| Width | 10 mm |
| Height | 10 mm |
Technical data
| Cross-section terminal strip | 100 mm² |
|---|---|
| Dividing unit TE (10 mm) | 28 |
| Flexible | no |
| Tin-plated | no |
| Version for | Miscellaneous |
| ROHS-conformant | Exempt |
| Dimension | 430mm |
| Material | Brass |
Environmental Data
0,9785 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9785 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9785 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
1801 RK25
5015758
Smallest selling unit: 10 piece
10piece
piece
1801 RK95
5015766
Smallest selling unit: 10 piece
10piece
piece
1801 RK30
5015731
Smallest selling unit: 1 piece
1piece
piece
1801 RK40
5015774
Smallest selling unit: 1 piece
1piece
piece

Item no. 5015758
Round cable terminal to 25 mm² for 1801 VDEType
1801 RK25
Smallest selling unit: 10 piece
10piece
piece

Item no. 5015766
Round cable terminal from 25 mm² for 1801 VDEType
1801 RK95
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Item no.
1801 KL1
212
5015723
1801 KL2
430
5015804
1801 KL3
645
5015812
Length
1801 KL1
Item no.
5015723
Length
212
1801 KL2
Item no.
5015804
Length
430
1801 KL3
Item no.
5015812
Length
645





