Round cable terminal from 25 mm² for 1801 VDE
Type 1801 RK95
Item no. 5015766
EAN 4012195378914



Item no. / Type
5015766 / 1801 RK95
Width
14 mm
Connection options
25−95 mm²
Smallest selling unit: 10 piece
10piece
piece
Description
• For single or multi-wire cables 25–95 mm²
• For fine-wire cables to 70 mm² (max. Ø 13.5 mm)
• 2 division units
• Lightning current carrying capacity 100 kA (10/350)
• Electrogalvanised steel
• Tension clamp with screw lock against self-loosening
(e.g. required in industry and in explosion-protected areas)
• For fine-wire cables to 70 mm² (max. Ø 13.5 mm)
• 2 division units
• Lightning current carrying capacity 100 kA (10/350)
• Electrogalvanised steel
• Tension clamp with screw lock against self-loosening
(e.g. required in industry and in explosion-protected areas)
Technical data
Dimensions
| Width | 14 mm |
|---|
Technical data
| Connection options | 25−95 mm² |
|---|---|
| Dividing unit TE (10 mm) | 2 |
| Max. Conductor cross-section | 95 mm² |
| Suitable for round cable connection | yes |
| Suitable for sector conductor connection | no |
| Suitable for ribbon conductor connection | no |
| ROHS-conformant | yes |
| Dimension | 95mm² |
| Surface | Electrogalvanised |
| Material | Steel |
| Suitable for busbar | Other |
Environmental Data
0,0927 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0927 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0927 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Connection options
Item no.
1801 RK95
14
25−95 mm²
5015766
1801 RK95
Item no.
5015766
Width
14
Connection options
25−95 mm²


