Flat conductor terminal to FL 30 for 1801 VDE
Type 1801 RK30
Item no. 5015731
EAN 4012195378792



Item no. / Type
5015731 / 1801 RK30
Width
30 mm
Connection options
FL 30 x 5
Smallest selling unit: 1 piece
1piece
piece
Description
• For flat conductors to FL 30 and thickness to 5 mm
• Captive design with plastic safety strap
• 3 division units
• Lightning current carrying capacity 100 kA (10/350)
• Electrogalvanised steel
• Captive design with plastic safety strap
• 3 division units
• Lightning current carrying capacity 100 kA (10/350)
• Electrogalvanised steel
Technical data
Dimensions
| Width | 30 mm |
|---|
Technical data
| Connection options | FL 30 x 5 |
|---|---|
| Dividing unit TE (10 mm) | 4 |
| Suitable for round cable connection | no |
| Suitable for sector conductor connection | no |
| Suitable for ribbon conductor connection | yes |
| ROHS-conformant | yes |
| Dimension | 30mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Suitable for busbar | Other |
Environmental Data
0,3767 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3767 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3767 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Connection options
Item no.
1801 RK30
30
FL 30 x 5
5015731
1801 RK30
Item no.
5015731
Width
30
Connection options
FL 30 x 5


