Flat conductor terminal from FL 30 for 1801 VDE
Type 1801 RK40
Item no. 5015774
EAN 4012195455837



Item no. / Type
5015774 / 1801 RK40
Width
30 mm
Connection options
FL 40 x 5
Smallest selling unit: 1 piece
1piece
piece
Description
• For flat conductors from FL 30
• 2 terminals always required for each flat conductor connection
• Lightning current carrying capacity 100 kA (10/350)
• Electrogalvanised steel
• 2 terminals always required for each flat conductor connection
• Lightning current carrying capacity 100 kA (10/350)
• Electrogalvanised steel
Technical data
Dimensions
| Width | 30 mm |
|---|
Technical data
| Connection options | FL 40 x 5 |
|---|---|
| Dividing unit TE (10 mm) | 5 |
| Suitable for round cable connection | no |
| Suitable for sector conductor connection | no |
| Suitable for ribbon conductor connection | yes |
| ROHS-conformant | yes |
| Dimension | 40mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Suitable for busbar | Other |
Environmental Data
0,1581 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1581 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1581 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Connection options
Item no.
1801 RK40
30
FL 40 x 5
5015774
1801 RK40
Item no.
5015774
Width
30
Connection options
FL 40 x 5

