Rail stands for 1801 VDE
Type 1801 SCH
Item no. 5015715
EAN 4012195378679



Item no. / Type
5015715 / 1801 SCH
Width
20 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• 2 rail stands required per 14 units
• With 6 x 13 mm slot
• With 6 x 13 mm slot
Technical data
Dimensions
| Width | 20 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 120x120x53 |
| Material | Polystyrene |
| Colour | Grey |
Environmental Data
0,0617 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0617 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0617 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Item no.
1801 SCH
20
5015715
1801 SCH
Item no.
5015715
Width
20


