Cover hood for 1801 VDE
Type 1801 AH
Item no. 5015707
EAN 4012195378617



Item no. / Type
5015707 / 1801 AH
Smallest selling unit: 1 piece
1piece
piece
Description
• 1 cover hood is required for each 14 subunits
• Fastening on the rail stands 1801 SCH
• Sealable/labellable
• Fastening on the rail stands 1801 SCH
• Sealable/labellable
Technical data
Dimensions
| Length | 217 mm |
|---|---|
| Width | 63 mm |
| Height | 65,5 mm |
Technical data
| Dividing unit TE (10 mm) | 14 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 188mm |
| Material | Polystyrene |
| Colour | Grey |
Environmental Data
0,2509 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2509 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2509 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
1801 AH
5015707
1801 AH
Item no.
5015707

