10° Long support for PV module mounting, south orientation, flat roof
Type STLS AD DD
|Item no. 5901665
|EAN 4012197514143



Item no. / Type
5901665 / STLS AD DD
Smallest selling unit: 8 piece
8piece
piece
Description
Long support for PV module mounting on flat roofs in south orientation. Mounting in combination with support profile TPF 35 and universal clamp KLU or end and connection clamps with springs (KLE F/KLZ F). Angle of inclination 10°. Lockable fastening on support profile.
Technical data
Dimensions
| Length | 281,4 mm |
|---|---|
| Width | 80 mm |
| Height | 237,7 mm |
Technical data
| Adjustable | no |
|---|---|
| Angle of inclination, min. | 10 ° |
| Angle of inclination, max. | 10 ° |
| Dimension | 306,8x242,2x80 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Photovoltaic connection and fastening element version | Other |
| With module earthing | no |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
STLS AD DD
5901665
STLS AD DD
Item no.
5901665
