Skirting trunking

Straight design language

Open skirting trunking – practical, versatile, flexible

 

Practical, versatile, flexible – Rapid skirting trunking. Various versions and countless fittings bring all kinds of supply connections to the wall exactly where they are required. The two different sizes can be equipped as required with standard or Modul 45 sockets and adapted perfectly to the appropriate room requirements. Depending on requirements, versions in plastic, aluminium or steel are available. The halogen-free and antibacterial variants are suitable for special safety requirements. The trunking made from metal can be powder-coated in all RAL shades.

Parapet duct, sockets
Parapet duct, sockets, technical equipment, computers

Benefits of the open skirting trunking

  • Countless fittings
  • Can be equipped with standard or Modul 45 sockets, as required
  • Versions made of plastic, aluminium and steel
  • Antibacterial or halogen-free versions available
  • Available powder-coated in all RAL shades

FAQ

How can noise transmission be reduced?

Why does OBO offer halogen-free skirting trunking?

Connectable device installation for Rapid 45

Product video

You might also find this interesting

corridor, lobby, hallway

Construction industry

Innovative design solutions for architects

Discover innovative solutions for architects – tailored electrical installation technology for the highest design and functional requirements.

forum, corridor, stairwell

Architects

Underfloor systems

Our underfloor systems ensure safe and flexible supply of power, data, and multimedia directly from the floor.

waiting area

Architects

GES service outlets

Service outlets offer a flexible and discreet solution for the installation of sockets, data connections and multimedia in floor and underfloor systems.

Architects

Cassettes: Discreet all-rounders

The flush-floor cassettes combine elegance and robustness for power, data and multimedia connections in high-quality building construction. Perfectly integrated into jointless floor areas.

Architects

UDHOME square floor socket – discreet & linear

The UDHOME square floor socket stands for straight-forward and discreet design and flush installation for a stylish integration into any room.

GES R2 Floor Outlet

Architects

GES R2 round floor socket – compact & load capacity

The GES R2 round floor socket impresses with its simple design, high load capacity and flexible applications for any room situation.

Architects

OKA open trunking system: Flexible. Adjustable. Fit for the future.

The OKA open trunking system enables flush-floor and flexible cable routing that can be adapted to new requirements at any time. Perfect for high-quality architecture.

Architects

Seamlessly power and data supply with the OKB system

The open brush bar trunking system integrates almost invisibly into any room. Aesthetic, flexible and perfect for seamless electrical installation.

socket, installation collumn

Architects

Efficient power & data supply with service poles

Service poles offer flexible solutions for power and network connections in offices, industry, and public spaces.

Architects

Cable tray systems: industrial charm meets functionality

Simple, robust and stylish: OBO cable trays fit perfectly with the industrial style and can be installed in a flash thanks to patented plug connections. Ideal for modern architecture!

HoverCube, cable

Architects

HoverCube: The smart power supply from above.

The HoverCube brings power, data and compressed air directly from the ceiling to the workplace – space-saving, flexible and safe.

Covered skirting trunking for perfect aesthetics

Covered skirting trunking combine elegant design with practical cable organisation High-quality aluminum and optional LED lighting set stylish accents.

Architects

Simple electrical installation pipes

Our precision-lasered electrical installation pipes combine functionality and design. Versatile, robust, and available in various finishes!

Architects

Modul 45® devices: Maximum functionality in the smallest of spaces

The Modul 45® devices offer tailor-made solutions for power, data & multimedia They are compatible with all underfloor systems, service poles and wall trunking.

Contact

OBO Bettermann Export GmbH & Co. KG

Do you have any questions on this topic? We are glad to help!