HoverCube, cable

HoverCube

robust distributors 

HoverCubes energy blocks

Power, data and compressed air supply directly from the ceiling

 

With the space-saving type VH and VHF HoverCubes, problematic extension cables and hoses are a thing of the past. The compact suspended distributors can be suspended from the ceiling and thus freely positioned in the room. They ensure flexible power and data supply, for example, and enable mobile, reliable and efficient working at virtually every workplace. The housings of the energy blocks are made of highly resistant polyamide and offer installation space for four to eight installation devices.

HoverCube, extension lead
HoverCube, extension cable
HoverCube, cable, extension lead

Suspended energy distributor HoverCube

  • Can be hung space-savingly on the ceiling and positioned flexibly within the room.
  • Equipped individually with energy, data, and media technology
  • Brings necessary connections directly and safely to the workplace without disturbing the aesthetics of the room.
HoverCube, cable

Mobile working made easy – the HoverCube from OBO makes everything flexible

To Project

FAQ

What devices can be used in the HoverCube?

How are HoverCubes installed?

Are HoverCubes available with increased IP protection?

Product video

You might also find this interesting

corridor, lobby, hallway

Construction industry

Innovative design solutions for architects

Discover innovative solutions for architects – tailored electrical installation technology for the highest design and functional requirements.

forum, corridor, stairwell

Architects

Underfloor systems

Our underfloor systems ensure safe and flexible supply of power, data, and multimedia directly from the floor.

waiting area

Architects

GES service outlets

Service outlets offer a flexible and discreet solution for the installation of sockets, data connections and multimedia in floor and underfloor systems.

Architects

Cassettes: Discreet all-rounders

The flush-floor cassettes combine elegance and robustness for power, data and multimedia connections in high-quality building construction. Perfectly integrated into jointless floor areas.

GES R2 Floor Outlet

Architects

GES R2 round floor socket – compact & load capacity

The GES R2 round floor socket impresses with its simple design, high load capacity and flexible applications for any room situation.

Architects

UDHOME square floor socket – discreet & linear

The UDHOME square floor socket stands for straight-forward and discreet design and flush installation for a stylish integration into any room.

Architects

OKA open trunking system: Flexible. Adjustable. Fit for the future.

The OKA open trunking system enables flush-floor and flexible cable routing that can be adapted to new requirements at any time. Perfect for high-quality architecture.

Architects

Seamlessly power and data supply with the OKB system

The open brush bar trunking system integrates almost invisibly into any room. Aesthetic, flexible and perfect for seamless electrical installation.

socket, installation collumn

Architects

Efficient power & data supply with service poles

Service poles offer flexible solutions for power and network connections in offices, industry, and public spaces.

Architects

Cable tray systems: industrial charm meets functionality

Simple, robust and stylish: OBO cable trays fit perfectly with the industrial style and can be installed in a flash thanks to patented plug connections. Ideal for modern architecture!

Architects

Skirting trunking: Perfect solutions for architects

Skirting trunking for architects – flexible solutions for modern electrical installations Perfect integration in design and functionality!

Covered skirting trunking for perfect aesthetics

Covered skirting trunking combine elegant design with practical cable organisation High-quality aluminum and optional LED lighting set stylish accents.

Architects

Simple electrical installation pipes

Our precision-lasered electrical installation pipes combine functionality and design. Versatile, robust, and available in various finishes!

Architects

Modul 45® devices: Maximum functionality in the smallest of spaces

The Modul 45® devices offer tailor-made solutions for power, data & multimedia They are compatible with all underfloor systems, service poles and wall trunking.

Contact

OBO Bettermann Export GmbH & Co. KG

Do you have any questions on this topic? We are glad to help!