Open trunking system

Can be adjusted at any time

OKA open trunking system

Matches any change

 

The OKA open trunking system is a system installed flush with the floor for cable routing in the floor structure. The lockable trunking covers can also be opened and closed along the whole length ‒ even when installed with a floor covering. This means that the electrical installation in the trunking can be adapted at any time. OKA trunking is suitable for the installation of various service outlets as outlet points for sockets and data connections. Thanks to their proven technology, they are ideal when it comes to flexibility in large office spaces and many data and power cables.

Ducting system, sockets

Advantages of the OKA open trunking system

  • Lockable trunking covers can be opened and closed along the entire length, allowing the electrical installation to be adjusted at any time.
  • Especially suitable for the installation of various sevice outlets as outlet point for sockets and data connections.
  • Proven technology ensures maximum flexibility in large office spaces.
  • Suitable for different floor coverings: from carpets to PVC or linoleum to wet-care areas.

FAQ

How is the trunking system routed?

How high must the floor structure be?

What types of floor care are possible?

What are the load capacities of the flushfloor trunking?

Which floor covering is suitable for the trunking system?

How does the trunking system perform with regard to noise transmission?

What devices can be used in the trunking system?

Product video

You might also find this interesting

corridor, lobby, hallway

Construction industry

Innovative design solutions for architects

Discover innovative solutions for architects – tailored electrical installation technology for the highest design and functional requirements.

forum, corridor, stairwell

Architects

Underfloor systems

Our underfloor systems ensure safe and flexible supply of power, data, and multimedia directly from the floor.

waiting area

Architects

GES service outlets

Service outlets offer a flexible and discreet solution for the installation of sockets, data connections and multimedia in floor and underfloor systems.

Architects

Cassettes: Discreet all-rounders

The flush-floor cassettes combine elegance and robustness for power, data and multimedia connections in high-quality building construction. Perfectly integrated into jointless floor areas.

GES R2 Floor Outlet

Architects

GES R2 round floor socket – compact & load capacity

The GES R2 round floor socket impresses with its simple design, high load capacity and flexible applications for any room situation.

Architects

UDHOME square floor socket – discreet & linear

The UDHOME square floor socket stands for straight-forward and discreet design and flush installation for a stylish integration into any room.

Architects

Seamlessly power and data supply with the OKB system

The open brush bar trunking system integrates almost invisibly into any room. Aesthetic, flexible and perfect for seamless electrical installation.

socket, installation collumn

Architects

Efficient power & data supply with service poles

Service poles offer flexible solutions for power and network connections in offices, industry, and public spaces.

Architects

Cable tray systems: industrial charm meets functionality

Simple, robust and stylish: OBO cable trays fit perfectly with the industrial style and can be installed in a flash thanks to patented plug connections. Ideal for modern architecture!

HoverCube, cable

Architects

HoverCube: The smart power supply from above.

The HoverCube brings power, data and compressed air directly from the ceiling to the workplace – space-saving, flexible and safe.

Architects

Skirting trunking: Perfect solutions for architects

Skirting trunking for architects – flexible solutions for modern electrical installations Perfect integration in design and functionality!

Covered skirting trunking for perfect aesthetics

Covered skirting trunking combine elegant design with practical cable organisation High-quality aluminum and optional LED lighting set stylish accents.

Architects

Simple electrical installation pipes

Our precision-lasered electrical installation pipes combine functionality and design. Versatile, robust, and available in various finishes!

Architects

Modul 45® devices: Maximum functionality in the smallest of spaces

The Modul 45® devices offer tailor-made solutions for power, data & multimedia They are compatible with all underfloor systems, service poles and wall trunking.

Pessoa de contacto

Ainda tem questões sobre este assunto? Teremos todo o gosto em ajudá-lo!