Design, concealed cable duct

Covered skirting trunking

Form and function in harmony

Covered skirting trunking – purist exterior, spacious interior

Form and function in harmony

Purist on the outside, spacious on the inside: The GAD Design device installation trunking hides connectors, cables and power supply units behind pure anodised aluminium. The covers are available in straight, convex and curved versions and can be locked in the opened state as required. LED strips can be applied to the trunking to create attractive effects. Whilst the trunking simplifies the handling of cables and connectors, lighting mounted on the underside can highlight the structure or colour of the wall. This is how stylish accents are set.

hotel lobby
Power strip, cable duct
Cable system, parapet duct, cable duct

Advantages of covered skirting trunking

  • Hidden connectors, cables and power units
  • Covers available in straight and convex versions
  • Can be equipped with LED strips

FAQ

What are the advantages of the design?

What are the benefits of an anodised surface?

Product video

You might also find this interesting

corridor, lobby, hallway

Construction industry

Innovative design solutions for architects

Discover innovative solutions for architects – tailored electrical installation technology for the highest design and functional requirements.

forum, corridor, stairwell

Architects

Underfloor systems

Our underfloor systems ensure safe and flexible supply of power, data, and multimedia directly from the floor.

waiting area

Architects

GES service outlets

Service outlets offer a flexible and discreet solution for the installation of sockets, data connections and multimedia in floor and underfloor systems.

Architects

Cassettes: Discreet all-rounders

The flush-floor cassettes combine elegance and robustness for power, data and multimedia connections in high-quality building construction. Perfectly integrated into jointless floor areas.

Architects

UDHOME square floor socket – discreet & linear

The UDHOME square floor socket stands for straight-forward and discreet design and flush installation for a stylish integration into any room.

GES R2 Floor Outlet

Architects

GES R2 round floor socket – compact & load capacity

The GES R2 round floor socket impresses with its simple design, high load capacity and flexible applications for any room situation.

Architects

OKA open trunking system: Flexible. Adjustable. Fit for the future.

The OKA open trunking system enables flush-floor and flexible cable routing that can be adapted to new requirements at any time. Perfect for high-quality architecture.

Architects

Seamlessly power and data supply with the OKB system

The open brush bar trunking system integrates almost invisibly into any room. Aesthetic, flexible and perfect for seamless electrical installation.

socket, installation collumn

Architects

Efficient power & data supply with service poles

Service poles offer flexible solutions for power and network connections in offices, industry, and public spaces.

Architects

Cable tray systems: industrial charm meets functionality

Simple, robust and stylish: OBO cable trays fit perfectly with the industrial style and can be installed in a flash thanks to patented plug connections. Ideal for modern architecture!

HoverCube, cable

Architects

HoverCube: The smart power supply from above.

The HoverCube brings power, data and compressed air directly from the ceiling to the workplace – space-saving, flexible and safe.

Architects

Skirting trunking: Perfect solutions for architects

Skirting trunking for architects – flexible solutions for modern electrical installations Perfect integration in design and functionality!

Architects

Simple electrical installation pipes

Our precision-lasered electrical installation pipes combine functionality and design. Versatile, robust, and available in various finishes!

Architects

Modul 45® devices: Maximum functionality in the smallest of spaces

The Modul 45® devices offer tailor-made solutions for power, data & multimedia They are compatible with all underfloor systems, service poles and wall trunking.

Contact

OBO Bettermann Export GmbH & Co. KG

Do you have any questions on this topic? We are glad to help!