living room, apartment

Brush bar trunking system

Seamless suppliers

Open brush bar trunking systems

Perfectly adapted, seamless suppliers

 

The OKB trunking system from OBO runs along the walls and can only be detected by a narrow, continuous brush bar, which is used as a cable outlet and enables device installation. As the trunking is mounted flush with the floor and the covers are covered directly by the floor covering, they fit discreetly and seamlessly into any interior.

Duct system, brush strip
Duct system, brush strip

Advantages of the OKB open brush bar trunking system

  • Trunking along the walls can only be recognised by a narrow brush bar
  • Aesthetically pleasing, almost invisible power supply
  • ensures the high-quality appearance in any room
  • Hidden cables offer enhanced comfort in your home
  • Flexible underfloor system – from planning through to later use
  • Can be adapted perfectly to the appropriate room situation
  • Combines with the OBO complete solution in many installation environments
  • Supplies cable to exactly where they are needed
Enjoy Gym Fitness Center in Oviedo

OKB system seamlessly provides treadmills with power and data

To Project

Museo della Pietà, Milan

To Project

FAQ

How high must the floor structure be?

What types of floor care are possible?

What are the load capacities of the brush bar trunking?

How does brush bar trunking perform with regard to noise transmission?

When is the trunking system routed?

Which floor covering is suitable for the product?

Product video

You might also find this interesting

corridor, lobby, hallway

Construction industry

Innovative design solutions for architects

Discover innovative solutions for architects – tailored electrical installation technology for the highest design and functional requirements.

forum, corridor, stairwell

Architects

Underfloor systems

Our underfloor systems ensure safe and flexible supply of power, data, and multimedia directly from the floor.

waiting area

Architects

GES service outlets

Service outlets offer a flexible and discreet solution for the installation of sockets, data connections and multimedia in floor and underfloor systems.

Architects

Cassettes: Discreet all-rounders

The flush-floor cassettes combine elegance and robustness for power, data and multimedia connections in high-quality building construction. Perfectly integrated into jointless floor areas.

GES R2 Floor Outlet

Architects

GES R2 round floor socket – compact & load capacity

The GES R2 round floor socket impresses with its simple design, high load capacity and flexible applications for any room situation.

Architects

UDHOME square floor socket – discreet & linear

The UDHOME square floor socket stands for straight-forward and discreet design and flush installation for a stylish integration into any room.

Architects

OKA open trunking system: Flexible. Adjustable. Fit for the future.

The OKA open trunking system enables flush-floor and flexible cable routing that can be adapted to new requirements at any time. Perfect for high-quality architecture.

socket, installation collumn

Architects

Efficient power & data supply with service poles

Service poles offer flexible solutions for power and network connections in offices, industry, and public spaces.

Architects

Cable tray systems: industrial charm meets functionality

Simple, robust and stylish: OBO cable trays fit perfectly with the industrial style and can be installed in a flash thanks to patented plug connections. Ideal for modern architecture!

HoverCube, cable

Architects

HoverCube: The smart power supply from above.

The HoverCube brings power, data and compressed air directly from the ceiling to the workplace – space-saving, flexible and safe.

Architects

Skirting trunking: Perfect solutions for architects

Skirting trunking for architects – flexible solutions for modern electrical installations Perfect integration in design and functionality!

Covered skirting trunking for perfect aesthetics

Covered skirting trunking combine elegant design with practical cable organisation High-quality aluminum and optional LED lighting set stylish accents.

Architects

Simple electrical installation pipes

Our precision-lasered electrical installation pipes combine functionality and design. Versatile, robust, and available in various finishes!

Architects

Modul 45® devices: Maximum functionality in the smallest of spaces

The Modul 45® devices offer tailor-made solutions for power, data & multimedia They are compatible with all underfloor systems, service poles and wall trunking.

Contact

OBO Bettermann Export GmbH & Co. KG

Do you have any questions on this topic? We are glad to help!