Modul 45® devices

Tailor-made solutions

Modul 45® devices – always suitable

 

The devices of the Modul 45® series, with an edge length of 45 x 45 mm, combine a large benefit in the smallest space. As connections for power, data and multimedia applications, they are compatible with all underfloor systems, service poles and wall trunking. These devices are also designed to enable installation flush with the surface. They are available in the colours white, grey, aluminium, black-grey, pure orange, signal red and mint green.

 

Versatile universal brackets

Advantages of Modul 45 sockets

  • Many benefits in the smallest space
  • Compatible with all underfloor systems, service poles and wall trunking from OBO Bettermann
  • Devices can be installed flush with service poles and skirting trunking

FAQ

Which solutions does the system offer?

Product video

You might also find this interesting

Construction industry

Innovative design solutions for architects

Discover innovative solutions for architects – tailored electrical installation technology for the highest design and functional requirements.

Architects

Underfloor systems

Our underfloor systems ensure safe and flexible supply of power, data, and multimedia directly from the floor.

Architects

GES service outlets

Service outlets offer a flexible and discreet solution for the installation of sockets, data connections and multimedia in floor and underfloor systems.

Architects

Cassettes: Discreet all-rounders

The flush-floor cassettes combine elegance and robustness for power, data and multimedia connections in high-quality building construction. Perfectly integrated into jointless floor areas.

GES R2 Floor Outlet

Architects

GES R2 round floor socket – compact & load capacity

The GES R2 round floor socket impresses with its simple design, high load capacity and flexible applications for any room situation.

Architects

UDHOME square floor socket – discreet & linear

The UDHOME square floor socket stands for straight-forward and discreet design and flush installation for a stylish integration into any room.

Architects

OKA open trunking system: Flexible. Adjustable. Fit for the future.

The OKA open trunking system enables flush-floor and flexible cable routing that can be adapted to new requirements at any time. Perfect for high-quality architecture.

Architects

Seamlessly power and data supply with the OKB system

The open brush bar trunking system integrates almost invisibly into any room. Aesthetic, flexible and perfect for seamless electrical installation.

Architects

Efficient power & data supply with service poles

Service poles offer flexible solutions for power and network connections in offices, industry, and public spaces.

Architects

Cable tray systems: industrial charm meets functionality

Simple, robust and stylish: OBO cable trays fit perfectly with the industrial style and can be installed in a flash thanks to patented plug connections. Ideal for modern architecture!

Architects

HoverCube: The smart power supply from above.

The HoverCube brings power, data and compressed air directly from the ceiling to the workplace – space-saving, flexible and safe.

Architects

Skirting trunking: Perfect solutions for architects

Skirting trunking for architects – flexible solutions for modern electrical installations Perfect integration in design and functionality!

Architects

Covered skirting trunking for perfect aesthetics

Covered skirting trunking combine elegant design with practical cable organisation High-quality aluminum and optional LED lighting set stylish accents.

Architects

Simple electrical installation pipes

Our precision-lasered electrical installation pipes combine functionality and design. Versatile, robust, and available in various finishes!

Contact

OBO Bettermann Export GmbH & Co. KG

Do you have any questions on this topic? We are glad to help!