Cable tray, cable tray system

Easily integrate walkable cable trays in the equipotential bonding

Implementing equipotential bonding with the BKRS system

The BKRS walkable cable tray system can be quickly and easily integrated in the equipotential bonding. Four different options are available for this, making it possible to choose the one that best suits the installation conditions and environment.

Do you have any questions on this topic?
We’ll be glad to help!

To the contact request

The different options for inclusion in equipotential bonding at a glance

Option 1: End-to-end equipotential bonding in the cable tray profile

A continuous tin-plated copper cable is guided directly in the cable tray profile and fixed using the clamp spring. Installation is easy, done without tools or any additional drill holes – ideal for quick and clean integration into existing systems. Contacting can be established quickly, as the copper cable is inserted directly into the clamping spring. 

Industry, cable tray, cable tray profile
Cable tray, clamping spring

Option 2: Equipotential bonding under the cable tray

In this system, the conductor cable is guided under the cable tray using connection terminals. Tin-plated copper cables in accordance with DIN VDE 0295 Class 2, multi-wire and tin-plated conductor cables according to DIN VDE 0295 Class 5, fine-wire and pair-stranded, from 16 mm2 to 35 mm2 can be used. Fastening is done using the OBO connection terminal.

Cable tray, cable duct
Cable tray, cable duct

Option 3: Equipotential bonding with central exit

Equipotential bonding is achieved using a 35 mm2 copper cable, tin-plated in accordance with DIN VDE 0295 Class 2. It is routed continuously using parallel connectors. The connection terminal can be mounted anywhere and connected to the conductor cable. It has 2 exits for round conductors up to 35 mm2.

Cable tray, equipotential bonding, cable duct

Option 4: Equipotential bonding with flexible branch structure

This system enables structured earthing with flexible branches. Copper cables are supported using special connection terminals and guided via round conductors. The ideal solution for branched earthing grids with different cable cross-sections.

Contact

OBO Bettermann Export GmbH & Co. KG

Do you have any questions on this topic? We are glad to help!