Parallel connector Rd 8 mm, M10 x 30
Type 260 8
Item no. 5315700
EAN 4012195419839



Item no. / Type
5315700 / 260 8
Fit
Rd 8 mm
Smallest selling unit: 50 piece
50piece
piece
Description
• With flat, round bolt M10 x 30 and hexagonal nut, hot-dip galvanised steel
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Parallel connector |
| Suitable for connection | Round conductor Rd 8 / Rd 8 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Round conductor diameter, conductor 1, min. | 8 mm |
| Round conductor diameter, conductor 1, max. | 8 mm |
| Round conductor diameter, conductor 2, min. | 8 mm |
| Round conductor diameter, conductor 2, max. | 8 mm |
| Fit | Rd 8 mm |
| Dimension | 8x8mm |
| Surface | Electrogalvanised |
| Material | Die-cast zinc |
Environmental Data
0,5314 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5314 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5314 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
260 8
Rd 8
5315700
260 8
Item no.
5315700
Fit
Rd 8

