Quick and uncomplicated fastening of the chequer plate cover
Cover fastening
The chequer plate cover of the BKRS system not only offers numerous benefits while providing cables with optimal protection, but is also extremely easy to install. Either turn buckles or the cover clamps developed specifically for the chequer plate cover can be used for fastening.
The cover clamp can be mounted directly between the pre-marked ribs, as the chequer plate cover is matched to the cover clamp. This enables quick and easy mounting. The cover can be removed from the cable tray using two cover lifters.
The turn buckles enable cover fastening without screws. They can be mounted every 100 mm. Mounting is a breeze using the knock-out in the cover.
Turn buckle (left)
Cover clamp (right)


Advantages of the BKRS cover fastening at a glance
- Two options for fastening – turn buckles or cover clamps.
- The cover clamp was specially designed for, and adapted to, the chequer plate cover.
- The turn buckle is mounted using the knock-out in the cover.
- Quick and easy installation
BKRS cover fastening product highlights
You might also find this interesting

Automotive: Electrical installation in chassis construction
In the automotive sector, OBO concentrates mainly on system construction and conveyor technology. Our focus is on chassis construction.

Slip protection and displacement area
The slip and step protection of the covers is immensely important for safe working on walkable cable trays. The BKRS cover ensures stability and minimises the risk of accidents.

Maximum load-bearing capacity
Heavy loads, footsteps, dirt, dust – the BKRS system can handle all of this and more thanks to its ingenious system design. Cables are protected from damage.

Duct stand-off
OBO is listed by all standard automotive manufacturers. To meet the wide-ranging needs, we offer an approved duct stand-off solution for each of these manufacturers.

EMC protection and dust protection
Modern industrial environments present a major risk to sensitive cables. The BKRS system provides protection, offering an enclosed installation space.

Equipotential bonding
The BKRS system can be quickly and easily integrated in the equipotential bonding. Four different options are available for this.

Comprehensive accessories
A wide variety for every requirement: An extensive range of accessories for the BKRS cable trays rounds off the portfolio, offering numerous mounting benefits.