Turn buckle FT

Type DRL H S FT
|
Item no. 6065018
|
EAN 4012196689675
Item no. / Type
6065018 / DRL H S FT

Smallest selling unit: 20 piece

piece

Description

Turn buckle for additional installation or installation at a later date.
Depending on the cover version, dimension B varies as follows:

DRL / DRLU = 27 mm

DBKR = 27 mm

WDRL = 38 mm

WKLD = 58 mm

Single-sided turn buckle. Use for cover widths of 100–600 mm.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic

Technical data

Technical data

Rustproof steel, pickledno
Suitable for mesh cable trayno
Suitable for cable ladderyes
Suitable for cable trayyes
DimensionØ20 mm
SurfaceHot-dip galvanised
MaterialSteel
Colourzinc

Environmental Data

0,1265 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging without plasticyes
CO2 Footprint (GWP) Cradle-to-Gate0,1265 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,1265 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared Unit (LCA)Units
Declared Unit Quantity (LCA)1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (7)
Product images (2)
3D data downloads (2)
Tender specifications (1)

Variants

DRL H S FT
Item no.
6065018