Cover clamp G
Type DK DBKR G
Item no. 6049280
EAN 4012196619030



Item no. / Type
6049280 / DK DBKR G
Smallest selling unit: 30 piece
30piece
piece
Description
Cover clamp for rapid fastening of the chequer plate cover, type DBKR, on cable trays.
We recommend using at least 6 cover clamps for 3 metres of chequer plate cover.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| Dimension | 18x22x17 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
DK DBKR G
6049280
DK DBKR G
Item no.
6049280

