Connection terminal, single
Type AKL 35 E DM
Item no. 6049275
EAN 4012197275860



Item no. / Type
6049275 / AKL 35 E DM
Length
25 mm
Cross-section
35 mm²
Material
Brass
Type connection terminal for conductor cable
1x
Smallest selling unit: 10 piece
10piece
piece
Description
Simple connection terminal to accept 1 conductor cable, to create the protective equipotential bonding for cable support systems. Mounting on conductor cable, central in clamp spring.
Conductor cable up to max. 35 mm², recommended wire end sleeve between 6 mm² and 35 mm² according to DIN 46228 Part 4, stripping length 18 mm.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 15 mm |
| Height | 45 mm |
Technical data
| Suitable for | Round conductor |
|---|---|
| ROHS-conformant | yes |
| Cross-section | 35 mm² |
| Dimension | 6mm² - 35mm² |
| Material | Brass |
| Colour | Brass |
| Type connection terminal for conductor cable | 1x |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Cross-section
Material
Type connection terminal for conductor cable
Item no.
AKL 35 E DM
25
35
Brass
1x
6049275
AKL 35 E DM
Item no.
6049275
Length
25
Cross-section
35
Material
Brass
Type connection terminal for conductor cable
1x
