Connection terminal, double
Type AKL 25 Z
Item no. 6049277
EAN 4012196702732




Item no. / Type
Length
Cross-section
Smallest selling unit: 10 piece
10piece
piece
Description
Double connection terminal to accept 2 conductor cables, to create the protective equipotential bonding for cable support systems. Can be used as a junction for branches and intersections. Mounting on conductor cable, central in clamp spring.
Technical data
Dimensions
| Length | 15 mm |
|---|---|
| Width | 15 mm |
| Height | 60 mm |
| Dimension B | 7 mm |
| Dimension H | 60 mm |
| Dimension D | 6,5 mm |
Technical data
| Suitable for | Round conductor |
|---|---|
| ROHS-conformant | Exempt |
| Cross-section | 25 mm² |
| Dimension | 25mm² |
| Material | Brass |
| Colour | Brass |
| Type connection terminal for conductor cable | Double |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Cross-section
Material
Type connection terminal for conductor cable
Item no.
AKL 25 Z
15
25
Brass
Double
6049277
AKL 35 Z
15
35
Brass
Double
6049279
Cross-section
AKL 25 Z
Item no.
6049277
Length
15
Cross-section
25
Material
Brass
Type connection terminal for conductor cable
Double
AKL 35 Z
Item no.
6049279
Length
15
Cross-section
35
Material
Brass
Type connection terminal for conductor cable
Double


