V-TEC PUSH®
The new generation of cable glands

JUST ONE SHORT PUSH
Simplified installation, faster application – the cable gland V-TEC PUSH® makes it possible. Thanks to the patented internal spring mechanism, the cable gland can be inserted into the housing from outside. This means installation no longer requires rotation: Just push it in – and you’re done!
This push-in method saves considerable time during mounting. Flexible hooks on the cable gland, which spread open after insertion, prevent the gland from being pulled back out. The locknut is no longer required, as the gland clicks into place and is held securely by spring tension.

Advantages of V-TEC PUSH® at a glance
- Time savings during fitting thanks to push-in mounting
- Flexible hooks spread open on insertion, preventing the cable gland from being pulled back out
- A locknut is no longer required, as the gland clicks into place and is held securely by spring tension
- The spring, made of metal instead of plastic, prevents material flow
- The high material quality covers a wide range of applications for wall thicknesses from 1 to 3 mm
- High IP protection thanks to tight sealing lip
- Corresponds to DIN EN 62444
Innovation in detail: Metal spring locking system for maximum durability and flexibility
The spring, made of metal instead of plastic, prevents material flow.
In addition, a wide range of applications is covered thanks to the high material quality. Thanks to the flexible spring, the cable gland is suitable for wall thicknesses of 1 to 3 mm.
But despite the new locking system, the front part of the cap nut remains the same so that installers can still tighten it manually.

A wide range of applications for various uses
V-TEC PUSH® can be used both in private and industrial applications. The cable gland is suitable for a temperature range of –20 °C to +65 °C. Typical applications include:
- Junction boxes
- Distributor boxes
- Switchgear cabinets
- Machine and system construction
- Automation technology
- Outdoor applications
Quick removal thanks to a dismantling tool
A dismantling tool helps to remove the cable gland again – quickly and easily. The tool is simply pushed onto the hooks inside the housing that prevent the gland from being pulled out. These hooks are pressed together by the tool and the gland can be removed from the hole again. Extremely practical: The dismantling tool is included with every V-TEC PUSH®.