Plug-in cable gland V-TEC Push® M20
Type V-TEC PUSH M20
|Item no. 2022090
|EAN 4012197510039



Item no. / Type
Smallest selling unit: 25 piece
25piece
piece
Description
Cable gland V-TEC PUSH® with patented snap-in system and metal spring for use in, for example, junction boxes, housings or distributor cabinets in private and industrial applications. Single-sided plug-in, screwless fastening, no locknut required. Can be removed again with the enclosed dismantling tool. Suitable for wall thicknesses from 1–3 mm. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection rating IP66. Can be used between –20 °C and +65 °C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP66 |
| For Ex zone | Without |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| for wall thickness, min. | 1 mm |
| for wall thickness, max. | 3 mm |
| Sealing area D, min. | 8 mm |
| Sealing area D, max. | 13 mm |
| WAF | 27 |
| Version for | Straight |
| ROHS-conformant | yes |
| Unstable torque | 3,8 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | Ø20 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Connection method to the housing | Click fastening |
| Product series | V-TEC |
Dimensions
| Dimension L min. | 23,5 mm |
|---|---|
| Dimension L max. | 30,5 mm |
| Dimension E | 30 mm |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Sealing insert, multiple
Colour
Item no.
V-TEC PUSH M20
no
Light grey; RAL 7035
2022090
V-TEC PUSH M25
no
Light grey; RAL 7035
2022092
V-TEC PUSH M20
Item no.
2022090
Sealing insert, multiple
no
Colour
Light grey; RAL 7035
V-TEC PUSH M25
Item no.
2022092
Sealing insert, multiple
no
Colour
Light grey; RAL 7035


