data centres: OBO cable support systems provide the perfect connection for power and data
Reliable cable routing in the data centre
Depending on the purpose, both cable trays, mesh cable trays and cable ladders can be used in data centres, in order to guarantee safe, reliable cable routing. For example, closed cable trays are ideally suited to reducing sources of electromagnetic interference. The wide range of OBO cable support systems guarantees the right solution for any application – whether the individual routing of cables or complex cable bundles, whether heavy energy cables to supply server cabinets or light plastic cables.
In modern data centres, the computer infrastructure is usually supplied in two stages: Data cables come from above and the power supply from below. This ensures a tidy, fault-free connection of the complete data centre structures. Our systems are perfectly matched to these requirements.

The OBO solutions for cable routing in data centres include:
- RKSM cable tray
- Perforated cable ladders
- Mesh cable tray GRM
- SKS and SKSM cable trays
- Heavy-duty vertical ladders
Product highlights for cable routing

US 3 support FT

US 7 support FT

Wall and support bracket MWA 12 FS

Wall and support bracket AW 15 FT

Wall and support bracket AW 55 FT

UniBase 10 universal stand

Cable tray RKS-Magic® 60 FS

Cable tray SKS-Magic® FS 60

Cable tray SKS-Magic® 60, unperforated FS

Cable tray SKS 60 FS

Mesh cable tray GR-Magic® 55 G

Cable ladder LG 60, 3 m VS FS

LCIS 60 cable ladder, 3 m C30 FS

Heavy-duty vertical cable ladder SLM 50, 3 m C40

AZ small duct 300 FS
Comprehensive product range for cable support systems
No matter whether individual routings of cables or complex cable bundles – OBO can offer the right solution for every cable routing challenge in data centres.