Skirting trunking Rauduo 40105
Type RD 40105 natur
Item no. 6132205
EAN 4012196719235




Item no. / Type
6132205 / RD 40105 natur
Length
2000 mm
Colour
Natural
Smallest selling unit: 2 m
2m
m
Description
Base of the Rauduo trunking system with 2 individual, thermally separated chambers for joint laying of electrical cables and heating pipes. With locking function for accommodating the trunking covers. The colour of the trunking bases can vary depending on the production method.
Lower chamber for accommodating electrical cables with extruded partition for the separate laying of high- and low-voltage current. Standard base perforation.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 103,4 mm |
| Height | 38 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 2 |
| Usable cross-section | 600 mm² |
| Halogen-free | no |
| Number of fixed partitions | 1 |
| With carpet strip | no |
| Dimension | 2000x105x40 |
| Material | Polyvinylchloride |
| Colour | Natural |
| Product series | Rauduo |
Environmental Data
1,5753 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5753 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,5753 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
RD OT40105 rws
6132160
Smallest selling unit: 2 m
2m
m
RD OT40105 cws
6132161
Smallest selling unit: 2 m
2m
m
RD DUO HRT 2 20
6132170
Smallest selling unit: 10 piece
10piece
piece

Item no. 6132160
Trunking cover Rauduo OT40105, without sealing lipType
RD OT40105 rws
Smallest selling unit: 2 m
2m
m

Item no. 6132161
Trunking cover Rauduo OT40105, without sealing lipType
RD OT40105 cws
Smallest selling unit: 2 m
2m
m

Item no. 6132264
Trunking cover Rauduo OT40105, with sealing lipType
RDL OT40105 rws
Smallest selling unit: 2 m
2m
m
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
RD 40105 natur
2000
Natural
6132205
RD 40105 natur
Item no.
6132205
Length
2000
Colour
Natural




