Heating pipe support Rauduo HRT 2 20
Type RD DUO HRT 2 20
Item no. 6132170
EAN 4012196724314



Item no. / Type
6132170 / RD DUO HRT 2 20
Length
52 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Heating pipe support for guiding a universal pipe in the Rauduo trunking system.
Snaps into the trunking base without tools and can be moved horizontally.
Technical data
Dimensions
| Length | 52 mm |
|---|---|
| Width | 32 mm |
| Height | 40 mm |
Technical data
| Material | Polyamide |
|---|---|
| Colour | Natural |
| Product series | Rauduo |
Environmental Data
0,0781 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0781 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0781 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
RD DUO HRT 2 20
52
6132170
RD DUO HRT 2 20
Item no.
6132170
Length
52

