Insulating foam Rauduo ISO
Type RD DUO ISO
|Item no. 6132175
|EAN 4012196725304



Item no. / Type
6132175 / RD DUO ISO
Length
200 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Insulating foam for the Rauduo trunking system.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 66 mm |
| Height | 38 mm |
Technical data
| Material | Polystyrene |
|---|---|
| Colour | Orange |
| Product series | Rauduo |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
RD DUO ISO
200
6132175
RD DUO ISO
Item no.
6132175
Length
200

