Trunking cover Rauduo OT40105, with sealing lip
Type RDL OT40105 cws
Item no. 6132190
EAN 4012196726615



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Cover for Rauduo trunking.
For snapping onto the cover of the trunking system. With sealing lip to protect against moisture and to compensate for minor wall unevenness.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 118 mm |
| Height | 40 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | no |
| Decoration | Without |
| With carpet strip | no |
| Cover sealing lip | Wall/floor |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Product series | Rauduo |
Environmental Data
1,0099 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0099 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,0099 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
RDL OT40105 cws
2000
Cream; RAL 9001
6132190
RDL OT40105 rws
2000
Pure white; RAL 9010
6132264
Colour
RDL OT40105 cws
Item no.
6132190
Length
2000
Colour
Cream; RAL 9001
RDL OT40105 rws
Item no.
6132264
Length
2000
Colour
Pure white; RAL 9010

