Trunking cover Rauduo OT40105, without sealing lip
Type RD OT40105 cws
Item no. 6132161
EAN 4012196727582



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Cover for Rauduo trunking.
For snapping onto the base of the trunking system.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 105,3 mm |
| Height | 40 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | no |
| Decoration | Without |
| With carpet strip | no |
| Cover sealing lip | Without |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Product series | Rauduo |
Environmental Data
0,8921 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8921 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,8921 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
RD OT40105 rws
2000
Pure white; RAL 9010
6132160
RD OT40105 cws
2000
Cream; RAL 9001
6132161
Colour
RD OT40105 rws
Item no.
6132160
Length
2000
Colour
Pure white; RAL 9010
RD OT40105 cws
Item no.
6132161
Length
2000
Colour
Cream; RAL 9001

