US 5 support FT
Type US 5 40 FT
Item no. 6340911
EAN 4012196959129



Item no. / Type
Length
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
U support in fixed lengths. Dimensions 50 x 50 mm.
For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 45.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 50 mm |
| Height | 50 mm |
| Dimension L | 400 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Slot width | 45 mm |
| Material thickness | 2,5 mm |
| Static value A | 2,74 cm² |
| Static value ly | 8,32 cm⁴ |
| Static value lz | 12,53 cm⁴ |
| Static value Wy | 2,61 cm³ |
| Static value Wz | 5,01 cm³ |
| Profile shape | U profile |
| Type of perforation | 3 sides perforated |
| Breakable | no |
| With toothing | no |
| Dimension | 50 x 50 x 2,5 |
| EPD article | yes |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 50x50x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 5 Series |
Environmental Data
2,3799 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3799 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,3799 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
FRS 10x25 F 8.8
6407560
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Material thickness
Item no.
US 5 20 FT
200
2,5
6340881
US 5 30 FT
300
2,5
6340903
US 5 40 FT
400
2,5
6340911
US 5 50 FT
500
2,5
6340938
US 5 60 FT
600
2,5
6340946
US 5 70 FT
700
2,5
6340950
US 5 80 FT
800
2,5
6340954
US 5 90 FT
900
2,5
6340958
US 5 100 FT
1000
2,5
6340962
US 5 110 FT
1100
2,5
6340964
US 5 150 FT
1500
2,5
6340966
US 5 200 FT
2000
2,5
6340970
US 5 300 FT
3000
2,5
6340989
US 5 600 FT
6000
2,5
6340997
Length
US 5 20 FT
Item no.
6340881
Length
200
Material thickness
2,5
US 5 30 FT
Item no.
6340903
Length
300
Material thickness
2,5
US 5 40 FT
Item no.
6340911
Length
400
Material thickness
2,5
US 5 50 FT
Item no.
6340938
Length
500
Material thickness
2,5
US 5 60 FT
Item no.
6340946
Length
600
Material thickness
2,5
US 5 70 FT
Item no.
6340950
Length
700
Material thickness
2,5
US 5 80 FT
Item no.
6340954
Length
800
Material thickness
2,5
US 5 90 FT
Item no.
6340958
Length
900
Material thickness
2,5
US 5 100 FT
Item no.
6340962
Length
1000
Material thickness
2,5
US 5 110 FT
Item no.
6340964
Length
1100
Material thickness
2,5
US 5 150 FT
Item no.
6340966
Length
1500
Material thickness
2,5
US 5 200 FT
Item no.
6340970
Length
2000
Material thickness
2,5
US 5 300 FT
Item no.
6340989
Length
3000
Material thickness
2,5
US 5 600 FT
Item no.
6340997
Length
6000
Material thickness
2,5









