U support connector FT
Type VUS 5 FT
Item no. 6018505
EAN 4012196446896



Item no. / Type
6018505 / VUS 5 FT
Smallest selling unit: 10 piece
10piece
piece
Description
U support connector to connect US 5 supports.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 190 mm |
|---|---|
| Width | 44 mm |
| Height | 46,5 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Drill hole spacing, centre | 50 mm |
| With screw accessories | yes |
| Dimension | 46,5 x 44 x 190 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 190x44 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 5 Series |
Environmental Data
1,4748 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4748 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4748 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
VUS 5 FT
6018505
VUS 5 FT
Item no.
6018505



