Spacer FT
Type DSK 45 FT
Item no. 6416500
EAN 4012196202812



Item no. / Type
6416500 / DSK 45 FT
Length
80 mm
Width
45 mm
Height
40 mm
Colour
zinc
Smallest selling unit: 20 piece
20piece
piece
Description
Spacer for use in US 5 support or in the head plate, type KU 7 VQP.
For static reasons, the spacer is always used to increase stability to prevent the support from deforming when the bracket is tightened with the hexagonal bolts.
Technical data
Dimensions
| Length | 80 mm |
|---|---|
| Width | 45 mm |
| Height | 40 mm |
Technical data
| With screw accessories | no |
|---|---|
| Dimension | 80 x 45 x 40 x 2,5 |
| Suitable for profile shapes | U profile |
| ROHS-conformant | yes |
| Dimension | 80x45x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 5 Series |
Environmental Data
0,4034 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4034 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4034 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DSK 45 FT
80
45
40
zinc
6416500
DSK 45 FT
Item no.
6416500
Length
80
Width
45
Height
40
Colour
zinc



