Protective cap

Type US 5 KS OR
Item no. 6338462
EAN 4012195668046
Item no. / Type
6338462 / US 5 KS OR

Smallest selling unit: 20 piece

piece

Description

Protective cap to cover the ends of US 5 supports.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic

Technical data

Dimensions

Length25 mm
Width50 mm
Height55 mm

Technical data

Suitable for profile shapesU profile
Version forEnd cap
ROHS-conformantyes
Dimension25x50
MaterialPolyethylene
ColourPastel orange; RAL 2003
Product seriesUS 5 Series

Environmental Data

0,0432 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging without plasticyes
CO2 Footprint (GWP) Cradle-to-Gate0,0432 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,0432 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

US 5 KS OR
Item no.
6338462